Search

You searched for “JESD204”
Filters
Filters
Site Section
- 41
Results on Analog.com
Relevance
Sort by
- Resource_types.lvl0:Education
- Evaluation Board & Kit… board is connected to the PC through a USB port and is used with VisualAnalog® to quickly evaluate the performance of high speed ADCs. The evaluation kit is easy to set up and supports emerging serial interface standards, like JESD204B. Additional equipment needed includes an Analog Devices high speed ADC evaluation board, a signal source, and a clock source. Once the kit is connected and powered, the evaluation is enabled instantly on the PC
- Evaluation Board & KitThe AD-FMCADC4-EBZ is a high speed 4-channel data acquisition board featuring two AD9680 dual channel ADC at 1000 MSPS and four ADA4961 low distortion, 3.2 GHz, RF DGA driving each converter. The FMC form factor supports the JESD204B high speed serial interface. All clocking and channel synchronization is support on-board using the AD9528 clock generator. This product is designed for sampling wide bandwidth analog signals up to the second Nyquist …
- Evaluation Board & Kit… the MAX5869 device and a platform for developing a digital video solution. The MAX5869 EV kit connects to one FMC connector on the Xilinx® VC707 evaluation kit, allowing the VC707 to communicate with the MAX5869’s JESD204B serial link interface. The EV kit includes Windows® 7/8/10 compatible software that provides a simple graphical user interface (GUI) for configuration of all of the MAX5869 registers through the SPI interface, control of the …
- Evaluation Board & KitThe AD-FMCADC3-EBZ is a high speed data acquisition board featuring AD9625 single channel ADC at 2500 MSPS and the ADA4961 Low Distortion, 3.2 GHz, RF DGA driving the converter. The FMC form factor supports the JESD204B high speed serial interface. This product is designed for sampling wide bandwidth analog signals up to the second Nyquist zone. The combination of wide input bandwidth, high sampling rate, and excellent linearity of the AD9625 is …
- Evaluation Board & KitThe AD9680-1000EBZ/AD9234-1000EBZ/AD9690-1000EBZ is an evaluation board for the AD9680-1000 14-Bit, 1000MSPS JESD204B, Dual Analog-to-Digital Converter/ AD9234-1000 14-BIT, 1000 MSPS JESD204B, Dual Analog to Digital Converter/ AD9690-1000 14-Bit, 500 MSPS, 1 GSPS JESD204B, Analog-to-Digital Converter. This reference design provides all of the support circuitry required to operate the ADC in its various modes and configurations. It is designed to interface directly …
- Evaluation Board & KitWhen connected to a specified Analog Devices high speed adc evaluation board, the ADS8-V1 works as a data acquistion board. Designed to support the highest speed JESD204B A/D Converters, the FPGA on the ADS8-V1 acts as the data receiver, while the ADC is the data transmitter.
- Evaluation Board & KitDC1151A-H: Demo Board for LTC2272 16-Bit, 65Msps Serial Output ADC (JESD204)
- Evaluation Board & KitThe HMC7043 is a high performance clock buffer for the distribution of ultralow phase noise references for high speed data converters with either parallel or serial (JESD204B/JESD204C type) interfaces. The HMC7043 is designed to meet the requirements of multicarrier GSM and LTE base station designs, and offers a wide range of clock management and distribution features to simplify baseband and radio card clock tree designs. The EK1HMC7043LP7F evaluation kit is a compact, easy-to …
- Evaluation Board & KitWhen connected to a specified Analog Devices high speed converter evaluation board, the ADS9-V2EBZ works as a data capture/transmit board. Designed to support the highest speed JESD204B/C data converters, the FPGA on the ADS9-V2EBZ acts as the data receiver for high speed ADC's, and as the transmitter for high speed DAC's.
- Evaluation Board & KitDemonstration circuit 1974 supports the LTC2123 14-bit dual ADC family with JESD204B compliant CML outputs. It was specially designed for applications that require single-ended AC coupled inputs. The DC1974 supports the LTC2123 and LTC2122 with sample rates from 250Msps to 170Msps. Companion Board: Kintex Board