Search

You searched for “ADA4075”
Filters
Filters
Site Section
- 7
Results on Analog.com
Relevance
Sort by
- Resource_types.lvl0:Application Note
- Application Note… higher sensitivity is desired, then the size of this feedback resistor can be increased, thereby increasing the gain. Other than maintaining typical microphone output levels, only the supply voltages limit the output levels. The input of the ADA4075-2 is also ac-coupled because the ADMP411 output is biased at 0.8 V. The output of this stage, and the rest of the amplifier stages, are biased at 0 V. The second ADA4075-2 summing …
- Application NoteThis application note briefly discusses the fundamentals of both internal and external noise and identifies the tradeoffs associated in selecting the optimal amplifier for low noise design.
- Application NoteWith an increasing demand of built in, high fidelity systems for portable devices, for example, mobile phones and active headphones, amplifiers for larger driving power are widely implemented into high fidelity systems.
- Application NoteThis application note focuses on the circuit discussion and operational amplifier recommendations for this high fidelity headphone driver application.
- Application NoteIn this application note, two paralleling methods are introduced: passive and active.
- Application NoteThis application note explains why it is crucial to minimize offset voltage and drift as well as eliminate 1/f noise for optimum signal conditioning.
- <<
- <
- 1
- >
- >>