Search

Filters
Filters
Tools and Models
- 35
- 7
Site Section
- 264
Results on Analog.com
Relevance
Sort by
- Site_section:Resource Library
- Product_categories.lvl0:Interface and Isolation > 4-20mA
- Industry_solutions.lvl0:Industrial Automation > Industrial Sensors and Field Instrument Solutions
- LTspiceLTspice? is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
- LTspiceLTspice? is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
- 3rd Party SolutionsAN to PWM 2 Click is a compact add-on board that contains an easy-to-use component that converts the value of the input analog signal to a fixed frequency PWM voltage output, with a duty cycle proportional to the input voltage.
- Evaluation Board & KitDC2663A-KIT is a Demonstration kit of the DC2662A receiver board, featuring the LTC4126EDC, the DC2661A singleswitch transmitter board featuring the LTC6992 and the DC2687A application-sized receiver board featuring the LTC4126EDC. The DC2662A can charge a single Li-Ion battery at up to 7.5 mA with an air gap of 2.0 mm to 4.0 mm.