Search

Filters
Filters
Site Section
- 7
- 15
Results on Analog.com
Relevance
Sort by
- Site_section:Resource Library
- Product_categories.lvl0:Interface and Isolation > 4-20mA
- Industry_solutions.lvl0:Industrial Automation
- Analog DialogueThis article presents a software configurable input/output (I/O) device and its dedicated isolated power and data solution that helps solve the design challenges in system level industrial application designs.
- Design NoteWhen designing channel-to-channel isolated analog output modules for process control applications, such as programmable logic controller (PLC) or distributed control system (DCS) modules, the main trade-off is usually between power dissipation and channel density.
- Technical ArticlesJul 18, 2022The software configurable device’s dedicated isolated power and data solution and benefits such as flexibility, fault detection, and diagnostic capabilities help solve the challenges in bridging the legacy analog signaling to the Industrial Ethernet.
- Circuits from the LabFully Isolated, Single Channel Voltage and 4 mA to 20 mA Output with HART
- Evaluation Board & KitThis user guide describes the EVAL-AD5413SDZ for the AD5413 single-channel, 14-bit voltage and 14-bit current output digital-to-analog converter (DAC). The EVAL-AD5413SDZ (see Figure 1) requires the EVAL-SDP-CS1Z system demonstration platform (SDP-S) board. The EVAL-AD5413SDZ interfaces to the USB port of the PC via the SDP-S board. The Analysis, Control, Evaluation (ACE) software allows simplified programming of the AD5413, and is available to use …
- <<
- <
- 1
- >
- >>