Search

You searched for “LTC6992”
Filters
Filters
Site Section
- 14
Results on Analog.com
Relevance
Sort by
- Industry_solutions.lvl0:Healthcare Solutions
- Evaluation Board & KitThe EV-AD74412RSDZ (see Figure 1) is a fully featured evaluation board that can be used to evaluate the features of the AD74412R. The AD74412R is a quad-channel, software configurable, input/output device. The device has functionality for analog output, analog input, digital input, and resistance temperature detector (RTD) measurements integrated into a single-chip solution with a serial peripheral interface (SPI)- compatible interface. The EV-AD74412RSDZ can be controlled via a system demonstration …
- Evaluation Board & KitThe EV-AD74413RSDZ is a fully featured evaluation board that can be used to evaluate the features of the AD74413R. The AD74413R is a quad-channel, software configurable, input and output device. The device has functionality for analog output, analog input, digital input, and resistance temperature detector (RTD) measurements integrated into a single chip solution with a serial peripheral interface (SPI). The EV-AD74413RSDZ can be controlled via a system demonstration platform (SDP). The SDP …
- Evaluation Board & KitThe X-Band Development Platform contains one MxFE® software defined, direct RF sampling transceivers, X-Band to C-Band Up/Down Converter, and a X/Ku Band analog phased array proto-typing platform. The target application is phased array radars, electronic warfare, and ground-based SATCOM, specifically a X Band 32 transmit/32 receive channel hybrid beamforming phased array radar. The X-Band Development Platform highlights a complete system solution. It is intended as …
- Evaluation Board & KitThis user guide describes the design and setup of the EVALADAU7112Z evaluation board, which can be configured to operate in several different hardware modes. An I2S/time division multiplexing (TDM) serial interface is accessible via header pins spaced at 0.1 inches. Pulse density modulation (PDM) data and the clock interface are available on these headers. The evaluation board can be powered in several ways: External 5 V dc power supply and ground using the …
- Evaluation Board & KitThe EVAL-AD4080-FMCZ is designed to demonstrate the performance of the AD4080 analog‐to‐digital converter (ADC) and provide access to a limited set of features from the chip in the ACE Software environment. The EVAL-AD4080-FMCZ evaluation kit supports the following AD4080 features: Low voltage digital signaling (LVDS) data output interface. ADC configuration via serial peripheral interface (SPI). Internal or external generation of 1.1 V regulated supply rails. Sampling rate capability …
- Evaluation Board & KitThe EVAL-AD4110-1SDZ evaluates the features of the AD4110-1 analog front end (AFE). The software executable file of the PC controls the AD4110-1 via USB through the system demonstration platform (SDP) board. The SDP-B board controls the evaluation board and can be connected to the USB port of any PC running Windows® 7, Windows 8, or Windows 10-based operating system using the AD4110-1 evaluation software. The AD4110-1 …
- Evaluation Board & KitThe AD9082-FMCA-EBZ evaluation board includes all of the support circuitry required to operate the AD9082 in various modes and configurations. The application software used to interface with the device is also described. The AD9082-FMCA-EBZ evaluation board connects to the Analog Devices, Inc., ADS9-V2EBZ for evaluation with the ACE software. The boards can also interface to commercially available field- programmable gate array (FPGA) development boards from Xilinx® or Intel® …
- Evaluation Board & KitThe EVAL-AD4112SDZ is a full featured evaluation board that can be used to evaluate all the features of the AD4112. The AD4112 is a 24-bit, 31.25 kSPS analog-to-digital converter (ADC) with a ±10 V input voltage range (eight single-ended channels or four fully differential channels) and four current channels operating from 0 mA to 20 mA. All channels have on-board overvoltage and overcurrent protection. The EVAL-AD4112SDZ board …
- Evaluation Board & KitThe EVAL-AD4111SDZ evaluation kit features the AD4111 24-bit, 31.25 kSPS analog-to-digital converter (ADC) with a ±10 V input voltage range (4 single-ended or 8 differential channels) with open wire detection and 4 current channels operating from 0 mA to 20 mA. All channels have on-board overvoltage and overcurrent protection. The EVAL-AD4111SDZ board includes voltage reference, power, and data insulation and can be connected to the Analog Devices …
- Evaluation Board & KitThe EVAL-ADE1201EBZ is a fully featured evaluation board designed to evaluate the ADE1201 single channel, configurable, isolated digital binary input IC performance in a context similar to a real binary input interface application. The system demonstration platform (SDP) EVAL-SDP-CB1Z controller board (SDP-B) must be purchased separately from the evaluation kit. The evaluation kit includes evaluation software, written in LabVIEW®, which provides access to the registers and features of the device …