Search

You searched for “EVAL-ADAU1761Z”
Filters
Filters
Site Section
- 7
Results on Analog.com
Relevance
Sort by
- Industry_solutions.lvl0:Healthcare Solutions
- ADAU1761ProductionProductSigmaDSP Audio ProcessorsSigmaDSP Stereo, Low Power, 96 kHz, 24-Bit Audio Codec with Integrated PLL
- Evaluation Board & KitFull-featured ADAU1761 SigmaDSP evaluation board that operates most functions of the ADAU1761 with a full range of analog and digital inputs and outputs including the digital microphone and capless headphones. USBi is included in the package and it provides the 5 V power supply for the board.
- ADAU1361ProductionProductAudio CODECsStereo, Low Power, 96 kHz, 24-Bit Audio Codec with Integrated PLL
- Evaluation Board & KitThe EVAL-ADAU1361Z includes both single-ended and differential stereo line-level analog audio inputs as well as a digital audio interface. Single-ended and differential analog outputs are also provided, as well as a stereo capless headphone output. The USBi provides power and the I2C communications interface to the evaluation board. A switch allows the ADAU1361 to operate at either 3.3 V or 1.8 V. The SigmaStudio™ programming software is used …
- Evaluation Board & KitThis user guide explains the design and setup of the EVAL-ADAU1787Z evaluation board. This evaluation board provides access to all analog and digital inputs/outputs on the ADAU1787. The ADAU1787 core is controlled by Analog Devices, Inc., SigmaStudio® software, which interfaces to the EVAL-ADAU1787Z via a USB connection. The EVAL-ADAU1787Z can be powered by the USB bus or by a single 3.8 V to 5 V supply. Any of these …
- Evaluation Board & KitSmall ADAU1701 SigmaDSP evaluation board with self-boot EEPROM and Stereo 2 W Class-D amplifier. USBi is included in the package and it provides the 5 V power supply for the board. This is the recommended board for evaluation of the ADAU1701 and ADAU1702. The EVAL-ADAU1401EBZ can be used if this board lacks some necessary functionality or interface.
- ADAU1787Recommended for new designsProductAudio CODECsFour ADC, Two DAC, Low Power Codec with Audio DSPs
- ADAU1788Recommended for new designsProductAudio CODECsTwo ADCs, One DAC, Low Power Codec with Audio DSPs
- ADAU1701ProductionProductSigmaDSP Audio ProcessorsSigmaDSP® 28/56-Bit Audio Processor with Two ADCs and Four DACs