Search

Filters
Filters
Site Section
- 3
- 7
Results on Analog.com
Relevance
Sort by
- Site_section:Resource Library
- Product_categories.lvl0:Interface and Isolation > Automotive Interfaces (Can, Audio, Ethernet)
- Industry_solutions.lvl0:Energy Solutions
- Evaluation Board & KitBased on the Analog Devices, Inc., iCoupler® technology, the ADM3053 and the ADM2582E integrate logic side, signal isolation channels with an Analog Devices isoPower® dc-to-dc converter to provide regulated, isolated power. The EVAL-2LCANRS485EBZ evaluation board demonstrates best practices for layout on a 2-layer printed circuit board (PCB). This board has been tested according to EN 55032 and has passed Class A limits. The EVAL-2LCANRS485EBZ, as shipped, is populated …
- Evaluation Board & KitEVAL-ADM3055E-ARDZ is an Arduino Uno compatible Shield for an isolated controller area network with flexible data rate (CAN FD) communications port. The circuit interfaces to the local development platform via Serial Peripheral Interface (SPI) providing a simple method to add field bus communication to new and existing designs. EVAL-ADM3055E-ARDZ enables both the higher bandwidth CAN FD data rates (up to 8Mbps) demanded by modern multi-node CAN FD networks and the …
- Evaluation Board & KitThe EVAL-ADM3050EEBZ allows the user to evaluate the ADM3050E isolated signal and power transceiver for controller area network (CAN) or CAN with flexible data rate (CAN FD) networks. The EVAL-ADM3050EEBZ allows all of the input and output functions to work without the need for external components. Based on the Analog Devices, Inc., iCoupler® technology, the ADM3050E integrates logic side on-off keying (OOK) signal isolation channels and a low loop delay, high …
- <<
- <
- 1
- >
- >>