Search

Filters
Filters
Site Section
- 3
Results on Analog.com
Relevance
Sort by
- Resource_types.lvl0:Evaluation Board
- Industry_solutions.lvl0:Data Center Solutions
- Technology_solutions.lvl0:Gallium Nitride (GaN) Technology
- Evaluation Board & KitEvaluation circuit EVAL-LTC7890-AZ is a dual output synchronous step-down converter that drives all N-channel gallium nitride (GaN) field effect transistors (FETs). The EVAL-LTC7890-AZ evaluation board features EPC2218 100V FETs from EPC. EVAL-LTC7890-AZ features the LTC®7890: a low quiescent current high frequency (programmable fixed frequency from 100kHz up to 3MHz) dual step-down DC/DC synchronous controller, with a dedicated driver feature for GaN FETs housed …
- Evaluation Board & KitEvaluation circuit EVAL-LTC7891-AZ features the LTC®7891: a 100V Step-Down Synchronous GaN FET controller. The LTC7891 is specifically designed to drive up to 100V GaN FETs safely and easily through internally optimized bootstrap switches and smart dead time control. Split gate drivers allow for easily adjustable turn-on and turn-off of FETs. Additionally, the IC features low IQ, up to 3MHz programmable/synchronizable switching frequency, spread spectrum, and a small …
- Evaluation Board & KitThe EVAL-LT8418-BZ evaluation circuit features the LT8418 driving two 100V enhanced Gallium Nitride (eGaN) FETs in a half-bridge configuration. The circuit is optimized as a buck converter, but it can be used as a boost converter or other converter topologies consisting of a half-bridge. The evaluation circuit can deliver up to 10A with good thermal management. An external single or two PWM signals are required to drive the board, depending on …
- <<
- <
- 1
- >
- >>