Home
Search
left arrow Back to Home
Magnifying Glass Icon close icon

You searched for “au”

Filters

Filter Icon

Filters

Expand or Collapse Filter Icon
Expand or Collapse Filter Icon
Product Categories
  • Power Management 2
Expand or Collapse Filter Icon
Resources
  • Education 1
  • Evaluation Board 29
  • Technical Documentation 16
  • Videos 2
Expand or Collapse Filter Icon
Industry Solutions
  • A2B Audio Bus Technology 5
  • Aerospace and Defense Systems 99
  • Automotive Solutions 196
  • Consumer Technology Solutions 115
  • Data Center Solutions 29
    • Optical Networking Solutions 11
    • Server Equipment 16
Expand or Collapse Filter Icon
Tools and Models
Expand or Collapse Filter Icon
Technology Solutions
  • A2B Audio Bus Technology 1
Expand or Collapse Filter Icon
Site Section
  • 29
Expand or Collapse Filter Icon
Result Type
  • 1,022
  • 150
  • 3,417
  • 32,181
  • 17,971
  • 5
  • 4
  • 89
Expand or Collapse Filter Icon
Groups, Forums & Libraries
  • 569
  • 474
  • 9,679
  • 495
  • 1,817
  • 458
  • 1,488
  • 569
Expand or Collapse Filter Icon
Author
  • 6,171
  • 225
  • 396
  • 3,072
  • 105
  • 899
  • 382
  • 729
Expand or Collapse Filter Icon
Tag
  • 8,383
  • 4,465
  • 2,645
  • 2,169
  • 1,824
  • 1,481
  • 1,469
  • 1,409
Analog Devices Inc. logo Results on Analog.com
29
engineer-zone-play-icon Results on EngineerZone
55,044

Results on Analog.com

29
Relevance
Relevance
Oldest First
Newest First

Sort by

  • Resource_types.lvl0:Evaluation Board
  • Industry_solutions.lvl0:Data Center Solutions
Clear All Filters Icon
External Link Icon Right Arrow Icon External Link Icon External Link Icon Tag pst-icon
  1. DC2787A
    Evaluation Board & Kit
    … to provide superior efficiency compared to the traditional switching architectures. It offers a high efficiency/high density and cost effective solution for nonisolated intermediate bus applications in power distribution, datacom and telecom as well as emerging 48V automotive systems.  External MOSFETs switch at a 400kHz fixed frequency for this demo board and can be programmed from 200kHz to 1.5MHz. The LTC7821’s powerful 1Ω N-channel MOSFET gate drivers maximize efficiency and can drive …
    DC2787A

    Documentation

  2. DC2523A
    Evaluation Board & Kit
    … to minimize external components and simplify design. The demo board has two outputs: 3.3V and 1.2V from a 3.6V to 18V input. The wide input range allows a variety of input sources, such as automotive batteries and industrial supplies. The SYNC pin on the demo board is grounded by default for low ripple Burst Mode® operation. Move JP2 to FCM without SSM position can change the operation mode to forced continuous …
    DC2523A

    Documentation

  3. EVAL-AD2437A1NZ
    Evaluation Board & Kit
    … digital audio signals interface directly to the ADAU1452 SigmaDSPTM, which provides the clock and frame sync signals to the A2B network. The evaluation board also supports local-powered sub mode with different jumper settings, where AD2437 digital audio signals could interface to ADAU1937 audio codec or four microphones with the help of the ADAU1452. In the sub mode, AD2437 drives clock and frame sync to ADAU1937 and ADAU1452 for transmitting or receiving data. Four digital …
    EVAL-AD2437A1NZ

    Documentation

  4. DS28C16EVKIT
    Evaluation Board & Kit
    … and 6-pin TDFN package, respectively, a DS9121DQ+ and DS9121BQ+ evaluation TDFN socket board, and a DS9481P-300# USB-to-I2C/1-Wire® adapter. The evaluation software runs under Windows® 10, Windows 8, and Windows 7 operating systems, both 64-bit and 32-bit versions. It provides a handy user interface to exercise the features of the DS28C16.ApplicationsAccessory and Peripheral Secure AuthenticationBattery Authentication and Charge Cycle TrackingMedical Tools/Accessories Authentication and Calibration
    DS28C16EVKIT

    Documentation

  5. EVAL-AD4030-24
    Evaluation Board & Kit
    … 100 MHz clock source that provides a reference clock for the FPGA and ADC. Full power supply solution that provides all the necessary voltage rails from a 12 volt supply that is provided from the ZedBoard through the FMC connector. Full descriptions of these products are available in their respective data sheets, which should be consulted when using the evaluation board. APPLICATIONS Automatic test equipment Digital control loops Medical instrumentation Seismology Semiconductor manufacturing Scientific instrumentation
    EVAL-AD4030-24

    Documentation

  6. MAX4233EVKIT
    Evaluation Board & Kit
    The MAX4338 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that evaluates the MAX4338 audio amplifier. The MAX4338 EV kit is designed to be driven by the lineout of a CD player or directly connected to any stereo audio source. The MAX4338 EV kit includes RCA jacks on the input and a 3.5mm headphone jack on the output to facilitate easy connections to the circuit board. This MAX4338 …

    Documentation

  7. EVAL-ADMX1001
    Evaluation Board & Kit
    … audio codecs, and other audio ICs and systems. The signal generator and the acquisition channel can be individually controlled using separate, easy to use, SPI interfaces - combined with the module's small-form factor, the ADMX1001 can be easily embedded into test systems, or simply used on the bench for measurement and characterization. APPLICATIONS High-end audio test Analog-to-digital converter characterization and test Sensor and transducer test Frequency response and network analysis ATE
    EVAL-ADMX1001

    Documentation

  8. DC2442A
    Evaluation Board & Kit
    Demonstration circuit 2442A features the LTC4282 high current Hot Swap controller. The LTC4282 is well suited to high power applications because the precise monitoring capability and accurate current limiting reduces the extremes in which both loads and power supplies must safely operate. Nonvolatile configuration allows for flexibility in the autonomous generation of alerts and response to faults. The LTC4282 provides a rich set of features to support Hot Swap applications including: 12- to 16-Bit …
    DC2442A

    Documentation

  9. DC2513A
    Evaluation Board & Kit
    … can deliver 12V/20A with an input voltage from 36V to 72V. This demo board features the LTC7821, which uses an architecture that merges soft-switching switched-capacitor topology with a traditional step-down converter to provide superior efficiency compared to the traditional switching architectures. It offers a high efficiency/high density and cost effective solution for non isolated intermediate bus applications in power distribution, datacom and telecom as well as emerging 48V automotive systems.
    DC2513A

    Documentation

  10. DC2024A-B
    Evaluation Board & Kit
    Demonstration circuit 2024A features the LTC4282 high current Hot Swap™ controller. The LTC4282 is well suited to high power applications because the precise monitoring capability and accurate current limiting reduces the extremes in which both loads and power supplies must safely operate. Non-volatile configuration allows for flexibility in the autonomous generation of alerts and response to faults.
    DC2024A-B

    Documentation

  • <<
  • <
  • 1
  • 2
  • 3
  • >
  • >>

Results on EngineerZone

55,044
    Clear All Filters Icon
    1. Best Practice for MCLK and Audio Clocking: External Crystal vs MCU-Generated MCLK, Codec vs MCU BCLK/LRCLK Generation

      Forum Thread
      Answered
      ADSP-SC59x
      29 April, 2025
      Hi, I'm currently designing a system based on an MCU and an Analog Devices ADSP-21573 DSP, connected via I²S/TDM to an external audio codec. I have a few questions regarding the optimal audio clock architecture to ensure best sound quality (lowest jitter, highest stability): MCLK generation: Should …
      Audio Signal Processorsbclksoftwaresample rateadsp-21573mclkcodecSHARC Audio Processors/SoCsaudio

    2. Using ASRC and not getting audio output from analogue connector

      Forum Thread
      Answered
      SigmaDSP Processors & SigmaStudio Dev. Tool
      28 April, 2025
      … EVAL-ADAU1452 board, and whilst I see decent metering and control of sources on the incoming TDM8 bus, I can't seem to then get audio from ASRC -> DSP -> Serial Output 0 (headphone output on eval board). In my file I have a little white noise source that I switch …
      Audio Signal Processorsadau1452hardwareadau1452 sigmastudioasrc tdmSigmaDSP Audio Processors

    3. ADF4159 AUX

      Forum Thread
      Answered
      RF and Microwave
      20 April, 2025
      If I use the ADF5901 or another chip along with the ADF4159 to generate a chirp signal, I know that if I connect AUX and AUXB to RFINA and RFINB, a differential 100-ohm microstrip line is required. Would it be possible to connect only one of these paths? For …
      hardwareMicrowave and mmWave TransmittersRF Integrated TransmittersFractional-N PLLadf4159Phase Locked Loop (PLL) Synthesizer &amp; Translation Looprf and microwave

    4. auto cycling of channel switching

      Forum Thread
      Answered
      Precision ADCs
      19 April, 2025
      Hey you... I wonder if AD7794 in continuous conversion and read mode is auto cycling between channels or not? and if yes how to configure it? thanks in advance for your guidance
      softwareMultiplexed A/D Convertersad7794Precision A/D Converters

    5. Is AD7794 Auto cycling?

      Forum Thread
      Answered
      Precision ADCs
      16 April, 2025
      Hey you... I wonder if AD7794 in continuous conversion and read mode is auto cycling between channels or not? and if yes how to configure it? thanks in advance for your guidance
      Datasheet/SpecsMultiplexed A/D Convertersad7794AD7794 #ADCsPrecision A/D Converters

    6. Audible noise issue

      Forum Thread
      Answered
      SigmaDSP Processors & SigmaStudio Dev. Tool
      13 April, 2025
      My customer said that audible noise occurred during development in the environment below. Is it because of the mismatch in sampling frequency of I2S input and output? They want it to work normally when the input frequency is 44.1kHz, 48kHz. Is it possible to change the I2S input frequency …
      Audio Signal ProcessorsDatasheet/Specsadau1467SigmaDSP Audio Processors

    7. Audio Codec MAX98091 EVK || Evaluation software issue

      Forum Thread
      Answered
      Speech Processing Solutions
      04 April, 2025
      Hello Team, We are doing bring up of Audio Codec Max98091 with NXP I.MX8M Plus but before that we need to validate Evalution board with Max98091 Evaluation software, but it is showing compatibility only till Windows 8. As we don't have windows 8 PC and we need to …
      Integrated/Special Purpose A/D ConvertersMaximaudio codecAudio CODECs

    8. Can this be used for audio routing?

      Forum Thread
      Answered
      Switches/Multiplexers
      25 March, 2025
      I would like to create a system to patch any one of 160 inputs in a modular synthesizer system to any one of 160 outputs. My understanding is that using a 16x16 crosspoint switch IC would require 100 chips, so the 32x32 would only need 25, correct?
      hardwareswitches and multiplexersBuffered Analog Crosspoint Switchesadv3200audio

    9. Automated TDD in TES - clocking

      Forum Thread
      Answered
      Design Support ADRV9001 – ADRV9007
      20 March, 2025
      I'm using TES to develop a customised automated TDD profile. The user guide states that all enablement timings are relative to a 'system clock' frequency of 184.32 MHz. In my application I have the Tx/Rx sample rate set to 48 MHz. Within the TDD Enablement Delays tab …
      teshardwareADRV9002tddWideband Transceiver ICRF Integrated Transceivers

    10. ADV7619 Audio LRCLK jitter

      Forum Thread
      Answered
      Video
      24 February, 2025
      HI, I would like to know the maximum jitter I should expect on the LRCLK output of the ADV7619 if the HDMI source is compliant with the spec? I guess the internal audio PLL as non negligeable impact on audio jitter. Thanks, Denis Alain, Eng.
      Datasheet/Specsaudio_pathclock and timingHDMI/DVI ReceiversHDMI/DVI Devicesadv7619

    • <<
    • <
    • 1
    • 2
    • 3
    • 4
    • 5
    • 6
    • 7
    • >
    • >>
  • Who We Are
  • Careers
  • Newsroom
  • What We Do (Signals+)
  • Investor Relations
  • Quality & Reliability
  • Sales and Distribution
  • What's New on Analog.com
  • Contact Us
  • Support
  • EngineerZone
  • Resources
  • Wiki
  • Analog Dialogue
  • ADI Developer Portal
  • Legal and Risk
  • Accessibility
  • Privacy Policy
  • Privacy Settings
  • Cookie Settings
  • EZ
  • Linkedin
  • Instagram
  • Youtube
  • Facebook
  • Twitter