Search

You searched for “EVAL-ADAU1761Z”
Filters
Filters
Site Section
- 7
Results on Analog.com
Relevance
Sort by
- Industry_solutions.lvl0:Consumer Technology Solutions
- ADAU1761ProductionProductSigmaDSP Audio ProcessorsSigmaDSP Stereo, Low Power, 96 kHz, 24-Bit Audio Codec with Integrated PLL
- Evaluation Board & KitFull-featured ADAU1761 SigmaDSP evaluation board that operates most functions of the ADAU1761 with a full range of analog and digital inputs and outputs including the digital microphone and capless headphones. USBi is included in the package and it provides the 5 V power supply for the board.
- Evaluation Board & Kit… the evaluation of alternate features provided by many of the pins with multiplexed functionality, and numerous headers provide access to serial audio ports and the master and slave control ports. These selectable modes and headers make the EVAL-ADAU1467Z well suited to prototyping larger application circuits, as well as initial device evaluation. The ADAU1467 core is programmed using Analog Devices, Inc., SigmaStudio® software, which interfaces to the evaluation board via a USB interface (USBi …
- Evaluation Board & KitThis user guide explains the setup of the EVAL-ADAU1797Z evaluation board. This evaluation board provides full access to all analog and digital inputs/outputs on the ADAU1797. The EVAL-ADAU1797Z can be powered by a single 3.8V to 5V supply. Once the main power is supplied, onboard regulators provide the voltages needed for the ADAU1797 and other devices. The printed circuit board (PCB) is an 8-layer design, with a ground plane and …
- Evaluation Board & KitThis user guide explains the design and setup of the EVAL-ADAU1787Z evaluation board. This evaluation board provides access to all analog and digital inputs/outputs on the ADAU1787. The ADAU1787 core is controlled by Analog Devices, Inc., SigmaStudio® software, which interfaces to the EVAL-ADAU1787Z via a USB connection. The EVAL-ADAU1787Z can be powered by the USB bus or by a single 3.8 V to 5 V supply. Any of these …
- ADAU1787Recommended for new designsProductAudio CODECsFour ADC, Two DAC, Low Power Codec with Audio DSPs
- ADAU1797ARecommended for new designsProductAudio CODECsHigh-Performance Audio Codec with Integrated HiFi 3z and FastDSP Cores
- ADAU1788Recommended for new designsProductAudio CODECsTwo ADCs, One DAC, Low Power Codec with Audio DSPs
- ADAU1466ProductionProductSigmaDSP Audio ProcessorsSigmaDSP Compact Digital Audio Processor with Extended Internal Memory