Search

Filters
Filters
Site Section
- 4
- 23
- 1
Results on Analog.com
Relevance
Sort by
- Site_section:Resource Library
- Product_categories.lvl0:A/D Converters (ADC) > Integrated/Special Purpose A/D Converters
- Industry_solutions.lvl0:Consumer Technology Solutions
- Analog DialogueThe AD1812 SoundPort Controller is a single-chip audio sub-system for adding 16-bit stereo audio to personal computers.
- Technical ArticlesAug 20, 2021This paper investigates the root cause of the comb effect and explains how Maxim’s PSAP based on anti-noise solution yields a superior system performance than conventional PSAP solutions.
- Circuits from the LabS/PDIF and I2S Interface for a SigmaDSP Codec Using the ADAV801/ADAV803 Audio Codec
- Evaluation Board & KitThis user guide describes the design and setup of the EVALADAU7112Z evaluation board, which can be configured to operate in several different hardware modes. An I2S/time division multiplexing (TDM) serial interface is accessible via header pins spaced at 0.1 inches. Pulse density modulation (PDM) data and the clock interface are available on these headers. The evaluation board can be powered in several ways: External 5 V dc power supply and ground using the …
- <<
- <
- 1
- >
- >>