Search

You searched for “ADA4830”
Filters
Filters
Site Section
- 3
Results on Analog.com
Relevance
Sort by
- Industry_solutions.lvl0:Automotive Solutions > Cabin Experience and Infotainment Solutions
- Evaluation Board & KitThe EV-AD7768-1FMCZ evaluation kit features the AD7768-1 24-bit, 256 kSPS analog-to-digital converter (ADC). The EVAD7768-1FMCZ board connects to the USB port of the PC via the EVAL-SDP-CH1Z motherboard. By default, power is supplied from the EVAL-SDP-CH1Z supply, which is regulated to 5 V and 3.3 V to supply the AD7768-1 and support components. The EV-AD7768-1FMCZ software fully configures the AD7768 …
- Evaluation Board & KitThe EVAL-AD7768-4FMCZ evaluation kit features the AD7768-4 24-bit, 256 kSPS, analog-to-digital converter (ADC). A 7 V to 9 V external bench top supply is regulated to 5 V and 3.3 V to supply the AD7768-4 and support components. The EVAL-AD7768-4FMCZ board connects to the USB port of the PC via a connection to the EVAL-SDP-CH1Z motherboard. The AD7768-4 evaluation software fully configures …
- Evaluation Board & KitThe EVAL-AD7768FMCZ evaluation kit features the AD7768 24-bit, 256 kSPS, analog-to-digital converter (ADC). A 7 V to 9 V external bench top supply is regulated to 5 V and 3.3 V to supply the AD7768 and support components. The EVAL-AD7768FMCZ board connects to the USB port of the PC via a connection to the EVAL-SDP-CH1Z motherboard. The AD7768 evaluation software fully configures the AD7768 device register functionality …
- <<
- <
- 1
- >
- >>