Search

You searched for “ADA4433”
Filters
Filters
Site Section
- 3
Results on Analog.com
Relevance
Sort by
- Industry_solutions.lvl0:Automotive Solutions
- ADA4433-1ProductionProductCAT-5 Video Variable FiltersFully Differential SD Video Filter Amplifier with Output Short-to-Battery Protection
- Evaluation Board & KitThe ADA4433-1BCP-EBZ evaluation board makes it easy for designers to quickly observe the performance of the ADA4433-1 video filter in real-world applications. Input signals are applied through the SMA jacks (+IN, −IN), and outputs are taken from SMA jacks (+OUT, −OUT). Power is applied through the red +VS test point. Ground the black GND test point. The ADA4433-1 operates on a single-supply voltage ranging from 2.6 V to …
- Analog DialogueA failure in automobile wire harness can affect the entire system. This article discusses using wire diagnostics on the video and audio transmission lines.
- ADA4432-1Recommended for new designsProductCAT-5 Video Variable FiltersSingle-Ended SD Video Filter Amplifier with Output Short-to-Battery Protection
- Evaluation Board & KitThe ADA4432-1BRJ-EBZ evaluation board makes it easy for designers to quickly observe the performance of the ADA4432-1 video filter in a real-world application. Input signals are applied through the SMA jack (IN), and output signals are taken from the SMA jack (OUT). Power is applied through the red +VS test point. Ground the black GND test point. The ADA4432-1 operates on a single-supply voltage ranging from 2.7 V …
- <<
- <
- 1
- >
- >>