Search

You searched for “LTC6908”
Filters
Filters
Site Section
- 2
Results on Analog.com
Relevance
Sort by
- Industry_solutions.lvl0:Aerospace and Defense Systems
- Evaluation Board & Kit… accessible via the screw terminal connectors on each evaluation board. Each digital input can be configured via the on-board jumper options. Alternative methods can provide the transmit data input (T×D) signal to the ADM2865E. An LTC6900 oscillator is included on each evaluation board and can be optionally configured to provide a clock signal for the T×D digital input within a 1 kHz to 12.5 MHz range. For optimal signal integrity, use …
- Evaluation Board & Kit… are accessible via the screw terminal blocks on the EVALADM2867EEBZ. Each digital input can be configured via the on-board jumper options. Alternative methods can provide the transmit data input (TxD) signal to the device. An optional LTC6900 oscillator is included on the EVAL-ADM2867EEBZ and can be configured to provide a clock signal as the TxD digital input within a 1 kHz to 20 MHz range. For optimal signal integrity, use the on-board …
- LTC5549ProductionProductSingle, Double, and Triple Balanced Mixers2GHz to 14GHz Microwave Mixer with Integrated LO Frequency Doubler
- <<
- <
- 1
- >
- >>