Search

You searched for “ADA4830”
Filters
Filters
Site Section
- 6
Results on Analog.com
Relevance
Sort by
- Industry_solutions.lvl0:Aerospace and Defense Systems
- ADA4807-1Recommended for new designsProductHigh Speed Op Amps (Bandwidth ≥ 50MHz)3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier
- ADA4930-2Recommended for new designsProductSingle-Ended to Differential AmplifiersUltralow Noise Drivers for Low Voltage ADCs
- ADA4930-1Recommended for new designsProductSingle-Ended to Differential AmplifiersUltralow Noise Drivers for Low Voltage ADCs
- Evaluation Board & KitThe EV-AD7768-1FMCZ evaluation kit features the AD7768-1 24-bit, 256 kSPS analog-to-digital converter (ADC). The EVAD7768-1FMCZ board connects to the USB port of the PC via the EVAL-SDP-CH1Z motherboard. By default, power is supplied from the EVAL-SDP-CH1Z supply, which is regulated to 5 V and 3.3 V to supply the AD7768-1 and support components. The EV-AD7768-1FMCZ software fully configures the AD7768 …
- Evaluation Board & KitThe EVAL-AD7768-4FMCZ evaluation kit features the AD7768-4 24-bit, 256 kSPS, analog-to-digital converter (ADC). A 7 V to 9 V external bench top supply is regulated to 5 V and 3.3 V to supply the AD7768-4 and support components. The EVAL-AD7768-4FMCZ board connects to the USB port of the PC via a connection to the EVAL-SDP-CH1Z motherboard. The AD7768-4 evaluation software fully configures …
- Evaluation Board & KitThe EVAL-AD7768FMCZ evaluation kit features the AD7768 24-bit, 256 kSPS, analog-to-digital converter (ADC). A 7 V to 9 V external bench top supply is regulated to 5 V and 3.3 V to supply the AD7768 and support components. The EVAL-AD7768FMCZ board connects to the USB port of the PC via a connection to the EVAL-SDP-CH1Z motherboard. The AD7768 evaluation software fully configures the AD7768 device register functionality …
- Evaluation Board & Kit… the SDP-H1 board via a field-programmable gate array (FPGA) mezzanine card (FMC) low pin count (LPC) connector. On-board components include a high precision buffered band gap 5.0 V reference (ADR4550), a reference buffer (ADA4807-1), a common-mode buffer (ADA4807-1), a signal conditioning circuit with two op amps (ADA4807-1), and a power supply to derive the necessary voltage levels to supply all voltage needs. The EVAL-AD4000FMCZ, EVAL-AD4001FMCZ …
- Application NoteThe technique shown in this application note ensures the proper common-mode voltage level at the input to the differential drive amplifier by controlling the input common-mode level using two level shifting resistors.
- Technical ArticlesOct 21, 2021This article provides a high level discussion of sensor interfacing data acquisition (DAQ) signal chain design considerations for condition monitoring systems.
- <<
- <
- 1
- >
- >>