Search

You searched for “lt3922”
Filters
Filters
Site Section
- 36
Results on Analog.com
Relevance
Sort by
- Industry_solutions.lvl0:Aerospace and Defense Systems
- Evaluation Board & KitDemonstration circuit 2038A shows the LTC4162 multicell step-down battery charger with PowerPath™ and I2C telemetry operating with a configurable chemistry and cell count. The LTC4162 supports up to eight cells for Li-Ion, nine cells for LiFePO4, and 6V, 12V, 18V, or 24V lead-acid batteries. Programmable and fully autonomous charge algorithms can be chosen for each of the chemistries. The DC2038A is populated with one of the six adjustable LTC4162 variants, each …
- Evaluation Board & KitDC2554A-KIT is a kit of the DC2556A transmitter, featuring LTC4125, the DC2555A-A/DC2555A-B receiver, featuring LT3652HV. The DC2555A-A/DC2555A-B receiver can charge a single Li-Ion battery at up to 650mA with an air gap of 3.0mm to 12.0mm between the transmit and receive coils. The DC2556A transmitter supports Optimum Power Search and Foreign Object Detection features via LTC4125.
- Evaluation Board & KitDC2769A-B-KIT is a kit of the DC2771A-B transmitter board, featuring LTC6990 and the DC2775A-B, featuring LTC4124. The DC2775A-B receiver can charge a single Li-Ion battery at up to 25mA with an air gap of 2mm to 5mm between the transmit and receive coils.
- Evaluation Board & KitDC2769A-A-KIT is a kit of the DC2771A-A transmitter board, featuring LTC6990, the DC2775A-A, featuring LTC4124, and the DC2774A application-sized receiver board featuring LTC4124. The DC2775A-A receiver can charge a single Li-Ion battery at up to 10mA with an air gap of 0.5mm between the transmit and receive coils.
- Evaluation Board & KitDC2770A-A-KIT is a kit of the DC2773A-A transmitter board (featuring LTC4125) and the DC2775A-C (featuring LTC4124). The DC2775A-C receiver board can charge a single Li-Ion battery at up to 50 mA with an air gap of 3.0 mm to 5.0 mm between the transmit and receive coils. The DC2773A-A transmitter board supports Foreign Object Detection via the LTC4125.
- Evaluation Board & KitDC2770A-B-KIT is a kit of the DC2773A-B transmitter board (featuring LTC4125) and the DC2775A-D (featuring LTC4124). The DC2775A-D receiver board can charge a single Li-Ion battery at up to 100 mA with an air gap of 3.0 mm to 5.0 mm between the transmit and receive coils. The DC2773A-B transmitter supports Optimum Power Search and Foreign Object Detection features via LTC4125.
- Evaluation Board & KitDC2663A-KIT is a Demonstration kit of the DC2662A receiver board, featuring the LTC4126EDC, the DC2661A singleswitch transmitter board featuring the LTC6992 and the DC2687A application-sized receiver board featuring the LTC4126EDC. The DC2662A can charge a single Li-Ion battery at up to 7.5 mA with an air gap of 2.0 mm to 4.0 mm.
- Evaluation Board & KitDC311A Demo Board for: LTC1629 PolyPhase, High Efficiency, Synchronous Step-Down Switching Regulator LTC1709-9 2-Phase, 5-Bit VID, Current Mode, High Efficiency, Synchronous Step-Down Switching Regulators
- Evaluation Board & KitDC264A: Demo Board for the LTC1628 High Efficiency, 2-Phase Synchronous Step-Down Switching Regulator.
- Evaluation Board & KitDC352A Demo Board for: LTC1629 PolyPhase, High Efficiency, Synchronous Step-Down Switching Regulator LTC1628-SYNC High Efficiency, 2-Phase Synchronous Step-Down Switching Regulator