Search

You searched for “EVAL-ADAR4002”
Filters
Filters
Site Section
- 4
Results on Analog.com
Relevance
Sort by
- Industry_solutions.lvl0:医疗健康解决方案
- Evaluation Board & Kit… the evaluation of alternate features provided by many of the pins with multiplexed functionality, and numerous headers provide access to serial audio ports and the master and slave control ports. These selectable modes and headers make the EVAL-ADAU1467Z well suited to prototyping larger application circuits, as well as initial device evaluation. The ADAU1467 core is programmed using Analog Devices, Inc., SigmaStudio® software, which interfaces to the evaluation board via a USB interface (USBi …
- ADAU1467ProductionProductSigmaDSP Audio ProcessorsSigma DSP, Digital Audio Processor with Extended Internal Memory and I/O Functionality
- ADAU1466ProductionProductSigmaDSP Audio ProcessorsSigmaDSP Compact Digital Audio Processor with Extended Internal Memory
- ADAU1966Not Recommended for New DesignsProductAudio D/A Converters16-Channel 118 dB SNR Differential Output, 192 kHz, 24-Bit DAC
- Evaluation Board & KitThis device is suitable for evaluation of, and software development for, the ADAU1466 and ADAU1462 SigmaDSP processors. Note that the ADAU1466 and the ADAU1462 are functionally identical, except that the ADAU1466 has more program and data memory than the ADAU1462. When using this evaluation board to evaluate the ADAU1462, in the Setting Up Communications in SigmaStudio section, select the ADAU1462 block rather than the ADAU1466. Performing this action informs the compiler to limit the amount …
- Evaluation Board & KitThe EVAL-ADAU1966Z and the EVAL-ADAU1962Z evaluation boards allow the user to evaluate the ADAU1962, 12 channel Digital to analog converter (DAC) or the ADAU1966, 16 channel DAC. The evaluation board will supply bit clock, LR clock and master clock and will except either 6 or 8 dual channel I2S data streams or multiple TDM (Time Division Multiplexed) data streams. The board has an S/PDIF receiver with RCA and optical connectors, as well …
- Evaluation Board & KitFull-Featured ADAU1401 SigmaDSP evaluation board that operates all of the ADAU1401/ ADAU1701/ADAU1702's functions with a full range of analog and digital inputs and outputs as well as a self-boot EEPROM. USBi, 6 V power supply and an attachable GPIO control board are included in the package.
- <<
- <
- 1
- >
- >>