Reference Design for a High-Input-Voltage, High-Output-Current Buck Controller Using the MAX15046

Feb 23 2023
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

The reference design presents a schematic (Figure 1), bill of materials (Table 1), and performance characteristics (Figures 2–7). Key specifications of the MAX15046 are listed below.

Design Specifications and Setup:

  • Input Voltage: 18V to 36V
  • Output Voltage: 1.2V
  • Output Current: 13.4A
  • Output-Voltage Ripple: 12mVP-P
  • Input-Voltage Ripple: 180mVP-P
  • Switching Frequency: 250kHz
  • Efficiency: 82% with VIN = 18V at 13.4A, 74% with VIN = 36V at 13.4A

Related to this Article

Latest Media 21

Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project