LTC3779EFE Demo Board | 16V ≤ VIN ≤ 120V, VOUT = 48V @ 10A at up to 99% Efficiency

Sep 10 2017
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Demonstration circuit 2456A is a high voltage, high efficiency synchronous buck-boost DC/DC converter with a 16V to 120V input voltage range. It can supply a 10A maximum load current with a 48V output. The demo board features the LTC3779EFE controller. The constant frequency current mode architecture allows a phase-lockable frequency of up to 600kHz, while an optional output current feedback loop provides support for applications such as battery charging. With a wide input range, wide output range and seamless transfers between operation modes, the LTC3779 is ideal for Industrial, Automotive, Medical, Military and Avionics applications.

DC2456A

Latest Media 20

Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project