Overview
Design Resources
Design & Integration File
- Block Diagram of the Receiver-Path Application
- Schematic of the MAX2323 Evaluation Kit
- Bill of Materials pt 1
- Bill of Materials pt 2
Description
The MAX2338 was made to readily facilitate a single digital IF for the dual band. Both digital mixers' IP2 performance and other related parameters offer a sufficient margin for meeting 1/2 IF and other interferers in a CDMA handset. In addition, the analog FM mixer can be operated readily at 183.6IF, so (by using the internal LO divider) only one RF VCO is required for the transceiver design. In this application, the MAX2338 was tested for and successfully applied to a CDMA plus AMPS handset front-end design that used a 183.6MHz IF filter for CDMA and a narrower-bandwidth 183.6MHz IF filter for AMPS. The data sheet performance objectives were met completely.
The MAX2338 low-noise amplifier (LNA) plus mixer is designed for dual-band CDMA cellular-phone handsets, but it can also be used in dual-band TDMA, GSM, EDGE, or WCDMA applications. The MAX2338 furnishes a divide-by-2 function in the PCS-band LO input path, providing for a single VCO at the PCS band. The buffered LO outputs permit driving the transmit-path upconverter directly without use of an external LO buffer. The MAX2338 differs from its predecessors (the MAX2320 and the MAX2323) in its lower noise figure and its higher IIP3 for both LNAs and mixers. Also, it comes in a small package (28-QFN).
Features & Benefits
Parts Used
Documentation & Resources
-
REP0173/3/2021ZIP118K
Support & Training
Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.