Designed, Built, Tested
Board pictured here has been fully assembled and tested.

Overview

Design Resources

Design & Integration File

  • Schematic of 2265 Evaluation Kit (PDF)
  • Bill of Materials Pt 1
  • Bill of Materials Pt 2
  • Performance Results of the MAX2265
Download Design Files 97.25 K

Description

Objective: For this low-cost CDMA cellular PA, to develop an application circuit that offers good linearity with good power-added efficiency (PAE).

The project requirement was to tune the MAX2265 RF power amplifier in a cellular-band CDMA handset to meet 28.5dBm power output with -45dBc ACPR1 and 34% PAE. The EV board was used initially for the tuning and the tests.

The MAX2265 linear RF power amplifier is designed for U.S. cellular-band IS-95-based CDMA, PDC, and IS-136-based TDMA modulation formats. To improve its PAE, the MAX2265 offers a continuous-bias-current throttle-back arrangement. In this way, the amplifier linearity (that is, the adjacent-channel power ratio, or ACPR) is held relatively constant, whereas both the output power and the current drain are reduced. Thus, the desired linearity can be maintained, while improving low-output PAE, over a continuously variable output control range.

Parts Used

Documentation & Resources

  • View All (1)
  • Design & Integration File (1)
  • Support & Training

    Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.