Overview
Design Resources
Design & Integration File
- Schematic of MAX2338 Evaluation Kit (PDF)
- Bill of Materials Pt 1
- Bill of Materials Pt 2
- Measured Performance of the MAX2338
- PCS Mixer Gain and IIP3 Measurement Setup
- Cellular Mixer Gain and IIP3 Measurement Setup
- FM Mixer Gain and IIP3 Measurement Setup
- PCS LNA IIP3 Measurement Setup
- Cellular LNA IIP3 Measurement Setup
- Cellular LNA Noise-Figure Measurement Setup
- PCS LNA Noise-Figure Measurement Setup
- Cellular Mixer Noise-Figure Measurement Setup
- FM Mixer Noise-Figure Measurement Setup
- PCS Mixer Noise-Figure Measurement Setup
Description
The MAX2338 was made to readily facilitate a single IF for both PCS- and cellular-band receive paths. Its mixer's IP2 performance and other related parameters offer sufficient margin for meeting 1/2 IF and other interferers in a CDMA handset. In this application, the MAX2338 was tested for and successfully applied to a TDMA handset front-end design. The common 183.6MHz IFs allow for minimizing the RF VCO and therefore the lowest parts' count and the simplest frequency plan.
The MAX2338 low-noise amplifier (LNA) plus mixer is designed for dual-band CDMA cellular-phone handsets, but it can also be used in dual-band TDMA, GSM, EDGE, or WCDMA applications. The MAX2338 furnishes a divide-by-2 function in the PCS-band LO input path, providing for a single VCO at the PCS band. The buffered LO outputs permit direct driving of the transmit-path upconverter without an external LO buffer. The MAX2338 differs from its predecessors (the MAX2320 and the MAX2323) in its lower noise figure and its higher IIP3 for both LNAs and mixers. Also, it comes in a small package (28-QFN).
Parts Used
Documentation & Resources
-
REP010 Design Files3/10/2021ZIP220 K
Support & Training
Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.