Overview
Design Resources
Evaluation Hardware
Part Numbers with "Z" indicate RoHS Compliance. Boards checked are needed to evaluate this circuit.
- MAXREFDES89# MAX14871 Full-Bridge DC Motor Driver mbed Shield
Device Drivers
Software such as C code and/or FPGA code, used to communicate with component's digital interface.
Description
Overview
The MAXREFDES89# provides an ideal interface for anyone developing with brushed DC motors. The design is an mbed®-compatible, Arduino® form factor shield for the rapid development of brushed DC motor applications. The shield contains four MAX14871 full-bridge DC motor drivers for driving up to 4 motors. A MAX17501 DC-DC converter allows the system to operate from a single 7 to 36VDC power supply. Four MAX4704 4:1 multiplexers permit setting the current regulation mode of the MAX14871, while two MAX5387 digital potentiometers provide the ability to set the motor current limit. A MAX7300 GPIO expander supports interfacing each motor driver circuit to the mbed-enabled microcontroller platform.
An mbed library for the shield is available at the following link, MAX14871_Shield Library. The library abstracts the details of interfacing with the supporting hardware of the reference design and allows the user to focus on their application.
The MAXREFDES89# is a tool for rapid development that offers optimal flexibility to the user during development of their application. In a final design, the MAX14871 may be the only required silicon for driving a brushed DC motor and regulating the motor’s current.
Features & Benefits
Features
- 7V to 36V supply voltage range
- On-board DC-DC for supplying VIN to mbed board
- mbed library available
- 2A (max) current regulation limit per motor driver
- Four motor drivers available
- Arduino shield form factor
Competitive Advantages
- Safe with 25% ripple current regulation flexible with wide supply voltage range
- Saves power with Low RON
- Robust with short-circuit protection to GND/VCC
Details Section
Documentation & Resources
-
MAXREFDES89 Design Files2/17/2021ZIP4 M
Support & Training
Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.