Evaluation Hardware $406.84
1 View All
Designed, Built, Tested
Board pictured here has been fully assembled and tested.

Overview

Design Resources

Design & Integration File

  • Schematic
  • PCB Layout
  • Bill of Materials
  • Software and Firmware Files
Download Design Files 154.18 M

Evaluation Hardware

Part Numbers with "Z" indicate RoHS Compliance. Boards checked are needed to evaluate this circuit.

  • MAXREFDES82# ($406.84) EV Kit
Check Inventory & Purchase

Description

Analog Devices’ MAXREFDES82 features a next generation industrial, smart force sensor. Mounted on a quadrant of load cells channeled into a multi-channel, 24-bit analog-to-digital converter (ADC), MAXREFDES82 senses weight and center of mass for objects placed on the platform. The scale provides full-scale responses up to 780g. The user interface provides an active display of center of mass on the platform, as well as total measured weight. In addition to serving as a smart force sensor, the design works very well as a ruggedized touch interface with force sensing. The system consumes less than 50mA during normal operation and features a USB interface for quick evaluation and integration. The board is designed in a compact form factor for rapid evaluation or installation.

Features & Benefits

Features

  • 3D Human Interface Input
  • High Precision Weigh Scale
  • Low Power ADC
  • Compact

Competitive Advantages

  • Rugged, Cost Effective, Flexible 3D Human-Interface Input Device
  • High Precision, High Resolution Measurements
  • Fast, Low-Power Data Acquisition

Details Section

Support & Training

Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.