Designed, Built, Tested
Board pictured here has been fully assembled and tested.

Overview

Design Resources

Design & Integration File

  • Schematic
  • Bill of Materiales (BOM)
  • PCB
Download Design Files 497.04 K

Description

The Lakewood design (MAXREFDES7#) uses an H-bridge transformer driver (MAX256) and a pair of low dropout (LDO) linear regulators (MAX1659 x2) to create a ±12V (±15V) output isolated power supply from a 3.3V voltage input (Figure 1). This general-purpose power solution can be used in many different types of isolated power applications, but is mainly targeted for industrial sensors, industrial automation, process control, and medical applications.

Features & Benefits

  • Isolated power
  • ±12V (±15V) outputs
  • Small printed circuit board (PCB) area
  • Pmod™-compatible form factor

Details Section

Documentation & Resources

  • View All (1)
  • Design & Integration File (1)
  • Support & Training

    Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.