Evaluation Hardware $174.78
1 View All
Designed, Built, Tested
Board pictured here has been fully assembled and tested.

Overview

Design Resources

Design & Integration File

  • Schematic
  • PCB Layout
  • PCB CAD files
  • PCB Gerber files
  • BOM
  • STM32F4 Platform
Download Design Files 10.43 M

Evaluation Hardware

Part Numbers with "Z" indicate RoHS Compliance. Boards checked are needed to evaluate this circuit.

  • MAXREFDES61# ($174.78) EV Kit
Check Inventory & Purchase

Description

Industry 4.0 marks the fourth industrial revolution, characterized by distributed, intelligent control systems. Breaking from a past with large, centralized programmable-logic controllers, Industry 4.0 allows for highly configurable, highly modular factories, which accept an ever increasing number of sensor inputs, while operating at a higher output than ever before. The ultra-small PLC, or Micro PLC, lies at the heart of the Industry 4.0 factory, providing high performance with ultra-low power consumption in an ultra-small package. MAXREFDES61# is Maxim’s Micro PLC, quad-channel, analog input card.

The MAXREFDES61# features a 16-bit high-accuracy four-channel analog input with isolated power and data. Two of the input channels accept -10V to +10V signals and the other two inputs accept 4mA to 20mA signals. The MAXREFDES61# design integrates a dual low-noise low-distortion buffer (MAX9633); a 16-bit 4-channel multirange input ADC (MAX1301); two high-voltage 4–20mA current protectors (MAX14626) for the current input channels; an ultra-high-precision 4.096V voltage reference (MAX6126); 600VRMS data isolation (MAX14850); a STM32F4 microcontroller; a FTDI USB-UART bridge; a high-efficiency DC-DC converter (MAX15062); and isolated/regulated +15V, +5V, and -3V power rails (MAX17498C/MAX8719/MAX1659/MAX1735). The entire system typically operates at less than 500mW and fits into a space roughly the size of a credit card. While targeted for the industrial, Micro PLC application, MAXREFDES61# may be used in any application that requires high-accuracy analog-to-digital conversion. A block diagram of the system is shown in Figure 1.

Figure 1. The MAXREFDES61 reference design block diagram.

Figure 1. The MAXREFDES61 reference design block diagram.

Features & Benefits

  • High accuracy
  • -10 to +10V ±20% voltage inputs
  • 4 to 20mA +20% current inputs
  • Isolated power and data
  • Micro PLC form factor
  • Device drivers
  • Example C source code
  • Test data

Details Section

Support & Training

Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.