Overview
Design Resources
Design & Integration File
- Schematic
- PCB Layout
- PCB CAD files
- PCB Gerber files
- BOM
- STM32F4 Platform
Evaluation Hardware
Part Numbers with "Z" indicate RoHS Compliance. Boards checked are needed to evaluate this circuit.
- MAXREFDES60# EV Kit
Description
Industry 4.01 marks the fourth industrial revolution, characterized by distributed, intelligent control systems. Breaking from a past with large, centralized programmable-logic controllers, Industry 4.0 allows for highly configurable, highly modular factories to provide analog signal controls to numerous equipment and operate at a higher output than ever before. The ultra-small PLC, or Micro PLC, lies at the heart of the Industry 4.0 factory, providing high performance with ultra-low power consumption in an ultra-small package. The MAXREFDES60# is Analog Devices’ Micro PLC analog output card.
The MAXREFDES60# features a 16-bit, high-accuracy 0V–10V analog output with isolated power and data. The MAXREFDES60# design integrates a low-noise, fast-settling buffer (MAX9632); a 16-bit, low-power DAC (MAX5216); an ultra-high precision 4.096V voltage reference (MAX6126); 600VRMS data isolation (MAX14850); a STMicroelectronics® STM32F4 microcontroller; an FTDI USB-UART bridge; a high-efficiency DC-DC converter (MAX17552); and isolated/regulated +15V, +5.5V, and -3V power rails (MAX17498C/MAX8719/MAX1659/MAX1735). The entire system typically operates at less than 250mW and fits into a space roughly the size of a credit card. While targeted for industrial Micro PLC applications, the MAXREFDES60# can be used in any application that requires high-accuracy analog output.
Figure 1. The MAXREFDES60# reference design block diagram.
Features & Benefits
- High accuracy
- 0 to 10V voltage output with ±20% overrange
- Isolated power and data
- Micro PLC form factor
- Device drivers
- Example C source code
- Test data
Details Section
Documentation & Resources
-
MAXREFDES60 Design Files2/17/2021ZIP10 M
Support & Training
Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.