Evaluation Hardware $26.20
1 View All
Designed, Built, Tested
Board pictured here has been fully assembled and tested.

Overview

Design Resources

Design & Integration File

  • Schematic
  • PCB Layout
  • BOM
Download Design Files 594.9 K

Evaluation Hardware

Part Numbers with "Z" indicate RoHS Compliance. Boards checked are needed to evaluate this circuit.

  • MAXREFDES44# ($26.20) Secure Authentication Design with 1-Wire ECDSA and Xilinx Zynq SoC
Check Inventory & Purchase

Description

Overview

The MAXREFDES44# is a 1-Wire®-based authentication reference design, built to protect IP and authenticate peripherals to Xilinx Zynq FPGAs. Using the provided example code, the system executes an asymmetric challenge-response sequence with the DS28E35 to ensure the authenticity of a module, peripheral, or subsystem. The DS28E35 communicates on Maxim Integrated’s 1-Wire bus. The MAXREFDES44# is equipped with a Pmod connector for immediate testing using an Avnet MicroZed board. The simplicity of this design enables rapid adoption into any peripheral requiring the heightened security provided by the asymmetric ECDSA algorithm.

Refer to the Details tab for more information. Design files including schematic, PCB files, and bill of materials (BOM) can be downloaded from the Design Resources tab. Firmware is available upon request, following the execution of a nondisclosure agreement.

Note: Programming the MAXREFDES44# requires a separate purchase of the DS28E35EVKIT#.

Features & Benefits

Features

  • ECDSA authentication
  • 1-Wire interface
  • Example source code
  • Pmod-compatible form factor

Competitive Advantages

  • Crypto-strong authentication
  • Fast performance with hardware acceleration
  • No VCC pin required for peripheral authentication

Parts Used

Details Section

Documentation & Resources

Support & Training

Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.