Evaluation Hardware $26.20
1 View All
Designed, Built, Tested
Board pictured here has been fully assembled and tested.

Overview

Design Resources

Design & Integration File

  • Schematic
  • PCB Layout
  • PCB Gerber files
  • BOM
Download Design Files 87.93 K

Evaluation Hardware

Part Numbers with "Z" indicate RoHS Compliance. Boards checked are needed to evaluate this circuit.

  • MAXREFDES34# ($26.20) EV Kit
Check Inventory & Purchase

Description

MAXREFDES34

Smart factories, industrial and medical applications employ the flexibility and high performance of modern FPGAs. As these systems become increasingly connected, security emerges as a paramount feature to protect IP, enable system features using software and prevent counterfeiting. The Alcatraz (MAXREFDES34#) subsystem reference design uses the DS28E15 to immediately implement SHA-256 authentication on Xilinx® FPGAs. The DS28E15 communicates over the single-contact 1-Wire® bus, reducing the number of pins necessary to carry out the solution. The reference code defines a combined SHA-256 processor and 1-Wire Master on the host FPGA.

Figure 1. The Alcatraz subsystem design block diagram with development platform.

Figure 1. The Alcatraz subsystem design block diagram with development platform.

Features & Benefits

  • SHA-256 authentication
  • Single-contact 1-Wire interface
  • Example source code
  • Pmod-compatible form factor

Competitive Advantages

  • Crypto-strong authentication
  • Single pin count interface
  • Fast performance with hardware acceleration

Applications

  • Counterfeit protection
  • Peripheral authentication
  • IP protection
  • License and feature management

Details Section

Documentation & Resources

Support & Training

Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.