Overview
Design Resources
Description
The MAXREFDES1266 is a 65W, 24V Power-over-Ethernet (POE) solution that delivers up to 2.7A load current. The design is optimized for applications with a 37V to 57V input voltage range. The design is a fully assembled, surface-mount circuit board featuring an Ethernet port, network-powered device (PD) interface controller, and a downstream CCM flyback converter. The design receives power from an IEEE® 802.3bt-compliant power-sourcing equipment (PSE).
The MAXREFDES1266 employs a MAX5974A fixed-frequency, current-mode PWM controller in continuous mode flyback configuration. The MAX5974A features unique circuitry to achieve output regulation without using an optocoupler. The device features a unique feed-forward maximum duty-cycle clamp that makes the maximum clamp voltage during transient conditions independent of the line voltage, allowing the use of a power MOSFET with lower breakdown voltage. The programmable frequency dithering feature provides low-EMI, spread-spectrum operation.
The MAX5995B is used to provide a complete interface for a PD to comply with the IEEE 802.3bt standard in a POE system. It provides the PD with a detection signature, classification signature, and an integrated isolation power switch with startup inrush current control. The devices support a multi-event classification method, as specified in the IEEE 802.3bt standard. They provide a signal to indicate a Type 1 to Type 4 PSE. The devices can detect the presence of a wall adapter power source connection and allow a smooth switchover from the PoE power source to the wall power adapter. The devices also provide a power-good (PG) signal, two-step current limit, and foldback control and overtemperature protection.
Features & Benefits
Features
- Wide 37V to 57V input voltage range
- Highly regulated output voltage with ±1% ripple
- IEEE 802.3bt-compliant PD interface
- Multi-event classification
- Demonstrates a 65W PD design with isolated CCM flyback topology DC-DC converter
- 24V output at 2.7A
- Startup inrush current limit of 135mA (typ)
- Flyback controller internal UVLO at +16V
- Reduced BOM cost by employing primary sensing feedback
- High-efficiency flyback design using synchronous rectification
Applications
- Industrial Power Supplies
- Access Control
- E-Buildings
- POE-Enabled Devices (e.g., IP phone, IP camera)
Documentation & Resources
-
MAXREFDES1266 Design Files4/29/2022ZIP1 M
-
MAXREFDES1266: 65W POE Solution Using the MAX5974A and MAX5995B5/10/2022PDF1 M
Support & Training
Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.