Overview
Design Resources
Description
MAXREFDES1255 is a 4-switch buck-boost converter that gives a positive step-up/stepdown output voltage. It uses MAX20048 IC, a current-mode buck-boost controller, which drives four MOSFETs to generate positive buck-boost output. This reference design can operate from 5V to 36V input and deliver up to 5A of load current at 12V output. This design targets automotive applications.
Features & Benefits
- High efficiency of 90%
- Very low line and load regulation < 0.5%
- Output voltage ripple 1% at nominal VIN
- Internal soft-start
Important Notice and Disclaimer
Please read the Reference Design Disclaimer for Analog Devices design information and resources.
Parts Used
Documentation & Resources
-
MAXREFDES1255 Design Files2/16/2021ZIP1 M
-
MAXREFDES1255: 4-Switch Buck-Boost Converter11/18/2020PDF329 K
Support & Training
Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.