Overview
Design Resources
Design & Integration File
- Schematic
- PCB Layout
- BIll of Materials
- Test Results
Description
The MAXREFDES1206 is a Power over Ethernet (PoE) powered device and active clamp forward converter that delivers up to 1A at 24V from a 39V to 57V supply voltage. It is designed for powered device (PD) systems to comply with the IEEE® 802.3af/at standard in a PoE system. The MAXREFDES1206 illustrates techniques using the active clamp forward topology to generate isolated output. This document explains how the MAX5969B and MAX5974C can be used to design the PD to generate 24V from 39V to 57V input voltage. Table above is an overview of the design specification.
Power over Ethernet (PoE) is a technology that allows network cables to deliver power to a powered device (PD) through power-sourcing equipment (PSE) or midspan. It has many advantages over traditional methods of delivering power. PoE allows power and data to be combined, removing the need to alter the AC mains infrastructure. It can be installed by non-electricians. PoE is an intelligent system designed with protection at the forefront, preventing overload, underpowering, and installation errors, while allowing simple scalability and reliability.
The MAX5974C provides control for wide-input-voltage, active-clamped, current-mode PWM, forward converters in Power-over-Ethernet (PoE) powered device (PD) applications. The MAX5974C is highly suitable for universal or telecom input ranges.
Features & Benefits
- Programmable Switching Frequency from 100kHz to 600kHz
- Programmable Frequency Dithering for Low-EMI, Spread-Spectrum Operation
- Programmable Dead Time, PWM Soft-Start, Current Slope Compensation
- Programmable Feed-Forward Maximum Duty-Cycle Clamp, 80% Maximum Limit
- Frequency Foldback for High-Efficiency Light-Load Operation
- Internal Bootstrap UVLO with Large Hysteresis
- 100μA (typ) Startup Supply Current
- Fast Cycle-by-Cycle Peak Current-Limit, of 5V and35ns Typical Propagation Delay
- 115ns Current-Sense Internal Leading-Edge Blanking
- Output Short-Circuit Protection with Hiccup Mode
- Reverse Current Limit to Prevent Transformer Saturation Due to Reverse Current
Documentation & Resources
-
MAXREFDES1206 Design FIles9/10/2021ZIP975 K
Support & Training
Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.