Overview
Design Resources
Design & Integration File
- Schematic
- PCB Layout
- BOM
- Test Results
- Firmware
Device Drivers
Software such as C code and/or FPGA code, used to communicate with component's digital interface.
Description
MAXREFDES1155 is a configurable two-channel resistance temperature detector (RTD)/thermocouple (TC) measurement system. Each channel can be configured for either RTD or TC input. The RTD can be either a PT100 or a PT1000 connected in a 2-wire, 3-wire, or 4-wire configuration. The MAXREFDES1155 can support all types of thermocouples, using either an on-board temperature sensor or an RTD for cold-junction compensation.
Features & Benefits
- Highly accurate measurement
- Two channels
- Each channel can be configured for either RTD or TC input
- Supports 2-wire, 3-wire, and 4-wire RTD
- Supports all types of thermocouple
- Thermocouple with on-board temperature sensor for cold junction compensation
- Board-level calibration
- PMOD interface
Important Notice and Disclaimer
Please read the Reference Design Disclaimer for Analog Devices design information and resources.
Parts Used
Documentation & Resources
-
MAXREFDES1155 Design Files3/3/2021ZIP3 M
-
MAXREFDES1155: Dual Channel RTD/TC Measurement System Based on MAX114107/9/2019PDF502 K
Support & Training
Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.