Overview
Design Resources
Design & Integration File
- Schematic
- PCB Layout
- BOM
- Fab Package
- PCB CAD (for Cadence Allegro V16.6 and later)
Evaluation Hardware
Part Numbers with "Z" indicate RoHS Compliance. Boards checked are needed to evaluate this circuit.
- MAXREFDES113A# ($26.20) Isolated 24V to 12V 20W Power Supply
- MAXREFDES113B# ($26.20) Isolated 24V to 12V 20W Power Supply
- MAXREFDES113C# ($26.20) Isolated 24V to 12V 20W Power Supply
- MAXREFDES113D# ($26.20) Isolated 24V to 12V 20W Power Supply
Description
Maxim’s power supply experts have designed and built a series of isolated, industrial power-supply reference designs. Each of these power supplies efficiently converts 24V into useful voltage rails at a variety of power levels. Every power rail is isolated with a readily available transformer from multiple, global vendors, providing for quick, convenient transformer selection. Each design has been tested for load and line regulation, as well as efficiency and transient performance. As with all Maxim reference designs, the BOM, schematics, layout files, and Gerber files are all available in the Design Resources tab. In addition, boards are available for purchase; most boards feature through-hole pins for immediate board placement and accelerated prototyping.
MAXREFDES113# is an efficient flyback topology with 24V input, and a 12V output at 20W of power (1.6A). The design features the MAX17596, a peak-current-mode converter with flexible switching frequency. This entire circuit fits on a 20mm × 35mm board.
Features & Benefits
- Functional Insulation
- Compact and flexible
- Minimal external components
- Robust operation in adverse environments
- 12V 1.6A with 20% Over Range Current
- ±5% Output Accuracy
Parts Used
Details Section
Documentation & Resources
-
MAXREFDES113 Design Files2/18/2021ZIP13 M
Support & Training
Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.