Overview
Design Resources
Description
The MAX17559 is a dual-output, synchronous step-down controller that drives nMOSFETs. The device uses a constant- frequency, peak-current-mode architecture. The two outputs can be configured as independent voltage rails. Input capacitor size is minimized by running the two outputs 180° out of phase. The IC supports current sensing using either an external current-sense resistor for accuracy or an inductor DCR for improved system efficiency. Current foldback or latch-off limits MOSFET power dissipation under short-circuit conditions. The IC provides independent adjustable soft-starts/stops for each output and can start up monotonically into a pre-biased output. The IC can be configured in either PWM or DCM modes of operation, depending on whether constant-frequency operation or light-load efficiency is desired. The IC operates over the -40°C to +125°C temperature range and is available in a lead(Pb)-free, 7mm × 7mm, 32-pin TQFP, package.
Features & Benefits
- Wide 4.5V to 60V Input Voltage Range
- Wide 0.8V to 24V Output Voltage Range
- RSENSE or Inductor DCR Current-Sensing
- Fixed 180° Out-of-Phase Operation
- Adjustable 100kHz to 2.2MHz Switching Frequency
- Independent Enable and PGOOD
- Available in a Lead(Pb)-Free 7mm × 7mm, 32-Pin TQFP Package
- Enhances Power Efficiency
- Low-Impedance Gate Drives for High Efficiency
- DCM Operation at Light Loads
- Auxiliary Bootstrap LDO
- Operates Reliably in Adverse Industrial Environments
- Independent Adjustable Soft-Start/Stop or Tracking
- Current Selectable Foldback or Latch-off Limits
- MOSFET Heat Dissipation During a Short-Circuit Condition
- Operates Over the -40°C to +125°C Temperature Range
- Output Overvoltage and Overtemperature Protections
Parts Used
Documentation & Resources
-
MAXREFDES1039 Design Files2/16/2021ZIP4 M
-
EE-Sim OASIS Free Simulator7/9/2019
-
MAXREFDES1039: 64W and 48W Dual Output DC-DC Buck Converter Using the MAX175592/16/2021PDF814 K
Support & Training
Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.