Overview
Features & Benefits
Analog Devices, Inc. supports power delivery solutions for the CV5-DK Platform. Monolithic solutions are used on the CV5-DK Platform to power SoC rails as well as other system rails. These regulators are highly integrated discrete solutions optimized for cost, efficiency and footprint.
CV5-DK is a development kit which utilizes Ambarella’s CV5 video SoCs respectively. Typical applications for CV5 are driver recorders, drones, action/ VR cameras, etc.
To request schematics and LTpowerPlanner™ files, please reach out to your local field sales office.
Contact ADI if you have questions about the ADI power management solutions used on this board.
Circuit Description
Circuit Description | Quantity/Board | Manufacturer CT P/N | Parts Description |
0.82V: SOC_VDDA 1.8V/4.5V: OTP_VPP |
2 | MAX8902BATA/V | Low-Noise, Low-Dropout, High-PSRR, 500mA Linear Regulators in a 2mm × 2mm TDFN Package |
5V: System Intermediate Bus Voltage | 1 | MAX20406 | Automotive 36V, 4A/5A/6A Fully Integrated Synchronous Buck Converter |
0.75V: SOC_VDD | 1 | MAX20499CAFOA | Automotive Core Power Supply 5V, 8A/12A Step-Down Converter |
Voltage Window Monitor | 1 | MAX16191 | Ultra-High, 0.35% Accuracy Supervisory Circuit |
1.8V: SOC_VDD 1.05V: DRAM1_VDD2H 3.3V: STBY_3v3 1.05V: DRAM0_VDD2H |
2 | MAX20416ATGD | 2.2MHz Dual-Output, Low-Voltage Step-Down Converters |
0.5V: DRAM_VDDQ 1.2V: SOC_VDD1v2 |
1 | LTC3315AEV#TRPBF | Dual 5V, 2A Synchronous Step-Down DC/DCs in Tiny LQFN and WLCSP |
1 Gbps Ethernet PHY | 1 | ADIN1300ACPZ-R7 | Robust, Industrial, Low Latency and Low Power 10 Mbps, 100 Mbps, and 1 Gbps Ethernet PHY |