Altera Cyclone V GT FPGA Development Kit
Overview
Features & Benefits
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Product Categories
Parts Used
Documentation & Resources
-
DK-DEV-5CGTD9N Dev Kit Schematic8/1/2014PDF773K
Circuit Description
The Altera® Cyclone® V GT FPGA Development Kit can be used to prototype Cyclone V GT FPGA or Cyclone V GX FPGA applications. It offers a quick and simple way to develop low-cost and low-power FPGA system-level designs and achieve rapid results. This kit supports a myriad of functionalities such as:
- FPGA prototyping
- FPGA power measurement
- Transceiver I/O performance up to 5.0 Gbps
- PCI Express® (PCIe®) Gen2 x4 (at 5.0 Gbps per lane)
- Endpoint or rootport support