Overview

Design Resources

Device Drivers

Software such as C code and/or FPGA code, used to communicate with component's digital interface.

LTC297x GitHub Linux Driver Source Code

Features & Benefits

ADI Key Power Management Features for Versal PRIME XCXM1802 for Minimum Rails / PL Performance

  • Proposed Solution implements new LTC3887-1/LTC7051 combo
  • LTC3887-1 is a PMBus 2-phase, 2 loop, current mode controller. PMBus commands allow Vin, Vout, current, temperature, and fault status read back.
  • LTC7051 is new Silent Switcher 2 ADI MOS capable of delivering increased DC load while switching at higher frequencies. Increased DC load allows for decreased phase count and higher current density. Increased Fsw allows for increase bandwidth and excellent transient response.
  • LTC3636 is dual 6A, controlled on-time current mode monolithic (integrated FETs). Provides high performance compact solution for auxiliary rails.
  • LT8607 is a compact, high efficiency, high speed 750mA synchronous monolithic.
  • LTC3634 is a single chip solution for DDR rails providing VDD, VTT, and Vref in a monolithic solution.

Circuit Description

The Prime series is the foundation and the mid-range of the Versal platform, serving the broadest applicability across multiple markets. These applications include 100G to 200G networking equipment, network and storage acceleration in the data center, communications test equipment, broadcast, and aerospace & defense. The series integrates mainstream 58G transceivers and optimized I/O and DDR connectivity, achieving low latency acceleration and performance across diverse workloads.

Estimated Solution Area:  
LTC3887: 100mm2
LTC7051: Contact ADI
LT8670: 70mm2
LTC3636: 150mm2
LTC3636: 150mm2
Total: 1070mm2
   
Optional DDR Supply:  
LTC3634: 120mm2
Total: 1190mm2

Table 1. Bill of Materials for Minimal Power / PL Performance
Part Quantity Type
LTC3887EUHG-1#PBF
1
Controller
LTC7051**
3
ADI MOS (DrMOS)
LTC3636IUFD#PBF
3
Monolithic
LT8607EMSE#PBF
1
Monolithic
Optional DDR
 
 
LTC3634EUFD#PBF
1
Monolithic DDR
**This product is not yet released.