TINI
What is TINI?
Definition
TINI® is Analog Devices' trademark for its family of highly integrated solutions for the consumer electronics market. The family includes ICs which integrate disparate functions to achieve advantages in board space. Examples include:
- TINI Power SoCs integrate all the functional blocks needed to power applications and baseband processors, along with mixed-signal functions like audio, battery management, and touch-screen control. These Power SoCs allow mobile platform system designers to cut their analog footprint in half.
- TINI Audio Codecs (MAX98089, MAX98095) combine multiple high-performance audio blocks with Analog Devices' proprietary FlexSound® processor. These audio codecs let designers overcome integration challenges in mobile products while delivering the best audio experience.
- TINI Touch-Screen Controller SoCs (MAX11871) integrate the industry's highest SNR capacitive-touch analog front-end (AFE), a MAXQ® CPU for full backend processing, and a custom DSP coprocessor. The integration of a super-narrowband AFE provides breakthrough immunity to AC charger and LCD noise without any external components.
TINI is a registered trademark of Analog Devices.
Note: Tiny Network Interface circuits are now called MxTNI™.
Keywords
TINI, integration, SoC, codecFind a term alphabetically: