CompoNet
What is CompoNet?
Definition
CompoNet is a four-wire, industrial, bus with a master-slave architecture. It is used at the lower network levels to transmit bit or word information, such as for use in sensors and actuators. Up to 256 slaves are supported on a bus. Data rates of 93.75kbps to 4Mbps and network lengths up to 1500 meters with repeaters are possible. CIP is used as the underlying protocol.
Find a term alphabetically: