MAX11254_59 ADCs EV Kit Software

This Software is a a graphical user interface (GUI) that provides communication from the target device to the PC. This Software supports the MAX11254 EV Kit and the MAX11259 EV Kit.

SOFTWARE VERSION:
1.16.0
OPERATING SYSTEMS SUPPORTED:
Windows XP,Windows 7,Windows 8.1

REQUIRED HARDWARE:

MAX11254EVKIT or MAX11259EVKIT

MAX11253_54_59EVKitSetupV1.16.zip
NOTES:
version 1.16 Auto select MAX11259 I2C / MAX11254 SPI. version 1.15 adds DMM Auto Capture checkbox, which triggers Capture button every 300ms.