MAX6952 LED Display Driver Software

The MAX6952 is a compact cathode-row display driver that interfaces microprocessors to 5 ? 7 dot-matrix LED displays through an SPIā„¢-compatible serial interface. The MAX6952 drives up to four digits (140 LEDs).This software provides a user-friendly interface to demonstrate the features of the MAX6952 IC.

SOFTWARE VERSION:
1.1.0
OPERATING SYSTEMS SUPPORTED:
Windows 95,Windows 98,Windows 2000

REQUIRED HARDWARE:

MAX6651EVCMAXQU (MAX6651EVKIT plus CMAXQ; MAX6951EVKIT; MAX6952EVKIT

Setup MAX6952V1.1.0 EV Kit SW.ZIP

RELATED PRODUCTS:

NOTES:
Download and unzipfile. Run install.exe to install program. For Windows 2000, refer to the "Win2000" file after program installation.