DTS Enhance Decoder, SHARC
Overview
Features and Benefits
- Input format: Stereo PCM in 32-bit floating-point format (range -1 to 1). Input may be provided in a single buffer with each channel interleaved, or in separate buffers for each channel. Buffers can be linear, circular, or ping-pong.
- Output format: Same as input format. Output can be in-place, or to independent buffers.
- Sample Rate: 44.1 and 48 kHz.
- Block Size: Multiple of 256 samples per channel.
- Release format: Object code module with C source examples.
- Code compatible across the SHARC ADSP-2136x Processor Family and ADSP-214xx Processor Family.
- Framework dependencies: None
- Multi-instancing: Fully re-entrant and multi-instance capable.
- Conformance Standard: Certification by DTS, Inc., version 2.00.16 of DTS Enhance™
- Certified Processors: ADSP-21362/3/4/5/6, ADSP-21367/8/9, ADSP-21467/9, ADSP-21477/8/9 & ADSP-21483/6/7/8/9.
Product Details
DTS Enhance™ software dynamically equalizes stereo audio to give improved brightness at all volume levels, and can optionally synthesize high frequencies that may have been lost on low bandwidth channels. Applications where DTS Enhance can improve the listener's experience include audio/video receivers, mobile phones, TVs, laptops, and other audio devices.Performance Metrics
MIPS summary:
SHARC Processor |
Code RAM (KiB) |
Data RAM (KiB) |
Constant Data Tables (KiB) |
MIPS |
|
Average |
Average Peak | ||||
ADSP-21364 |
25.3 |
40.7 |
7.3 |
35.3 |
35.7 |
ADSP-21469 |
18.7 |
40.7 |
7.3 |
35.4 |
35.7 |
- This table highlights example SHARC processors and expected MIPS performance.
- MIPS are measure using typical memory layout, worst case test vector, bandwidth extension enabled, stereo audio sampled at 48 kHz.
- When bandwidth extension is disabled, the worst case performance is below 24.8 MIPS.
- "Data RAM" for one instance includes stack, scratch, instance, and minimum size single buffer shared for input and output.
- 1 KiB = 1024 Bytes.
- "Averaged Peak" is a four frame moving average of the MIPS consumed by the module.
Systems Requirements
- Windows XP Professional SP3 (32-bit only).
- Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
- Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
- Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
- Minimum of 1 GB memory (RAM), 4 GB is recommended.
- Minimum of 2 GB hard disk (HDD) space is required.
- CrossCore® Embedded Studio for Analog Devices Processors.