User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- TMC5271 Stepper Motor Driver & Controller
- Supply Voltage 2.1V to 20V DC
- Iphase up to 1.6ARMS
- StealthChop2 Silent PWM Mode
- StallGuard4 Sensorless Motor Load Detection
- TriCoder Sensorless Standstill Steploss Detection and Full Step Encoder
- Board Width 1.0", Board Height 1.0"
- 2 x 10 Pin 0.1" Header Rows for Connectors
Documentation & Resources
-
TMC5271-BOB User Guide (Rev. 0)12/21/2023PDF2 M
-
TMC5271-BOB Gerber Files1/9/2024ZIP303 K