Overview

Features and Benefits

  • TMC4671-LA Hardware Servo Controller
  • Supply and I/O voltage 3.3V and 5V (with blue LED indicator)
  • Motor supply voltage input to measure motor supply (0 to 80V)
  • Communication and configuration via SPI and UART interface
  • Real-time Monitoring Interface for live debugging and tuning using ADI Trinamic’s RTMI adapter
  • Additional Step/Direction Interface from a motion controller
  • Encoder- and Hall-Feedback
  • Supply and status indicator LEDs
  • Board width 1.5", board height 1.6"
  • 2x16 pin 0.1" header rows for pins/connectors, distance of rows 1.4"

Product Details

The TMC4671 breakout board is a development board with the dedicated TMC4671. It is designed to give users the chance to rapidly prototype their applications - making it possible to immediately check how the motor performs with TMC chips while developing the application's software. 

If you like to see a step by step guide on driving a linear stage with the TMC4671, please visit the blog post where one of ADI Trinamic's Engineers explains in 3 posts how to set up your linear stage, how to tune the controller using the TMCL-IDE, and how to adapt the firmware to your own project.

Visit the blog post

Applicable Parts