Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- MAX44009 Optical Sensor (I2C)
- MAX31723 Temperature Sensor (SPI)
- MAX5216 Digital-to-Analog Convertor (SPI)
- MAX98300 Class-D Audio Amplifier with On-Board SMD Speaker
Product Details
The MAXWINGDEMO1# evaluation kit is a serial bus experimentation platform that builds upon the MAX32620FTHR board by adding several SPI and I2C peripherals in a featherwing form factor. The MAX32620FTHR is available separately.
The kit includes the following items:
- MAXWINGDEMO1# Featherwing printed circuit board
Applications
- Cellular Phones/Smartphones
- Digital Lighting Management
- Portable Devices
- Security Systems
- Tablet PCs/Notebook Computers
- TVs/Projectors/Displays