Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- 12-Bit, 2-/4-Channel, SAR ADC Support (MAX11612)
- 24-Bit, 4-Channel, Programmable Data Rate, Sigma-Delta ADC Support (MAX11040)
- 12-Bit, 4-Channel DAC Support (MAX5135)
- Connects with any Spartan 6 Evaluation Boards Through a Standard FMC VITA-57.1 LPC Connector
Product Details
The MAXSPCSPARTAN6+ evaluation kit (EV kit) is designed to facilitate the use of Maxim ADCs and DACs with any evaluation board made for Xilinx® Spartan® 6 series FPGAs. The EV kit contains the MAX11612 and MAX11040 ADCs and two cascaded MAX5135 DACs. The MAX11612 is a very-low-power, 4-channel, 2-wire, 12-bit, SAR ADC. This ADC operates with a 5V supply and has an internal reference of 4.096V.
The MAX11040 is an SPI™-compatible, 4-channel, simultaneous-sampling, cascadable, 24-bit, sigma-delta ADC. The MAX5135 is the industry's smallest, 12-bit, voltage-output DAC.
Applications
- Automatic Test Equipment
- Automatic Tuning
- Battery-Powered Test Equipment
- Communication Systems
- Data Acquisition
- Gain and Offset Adjustment
- Handheld Portable Applications
- Industrial Data Acquisition Systems
- Medical Instruments
- Multiphase Power Systems
- Portable Instrumentation
- Power Protection Relay Equipment
- Power-Amplifier Control
- Process Control and Servo Loops
- Programmable Voltage and Current Sources
- Received-Signal-Strength Indicators
- Solar-Powered Remote Systems
- System Supervision