MAXM38643AEVK-EMGA
Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Evaluates the MAXM38643A IC in a (2.1mm x 2.6mm) 10-pin EMGA Package
- 1.8V to 5.5V Input Range
- 0.7V to 3.3V Resistor-Configurable Output Voltages
- Up to 600mA Output Current
- Proven 2-Layer 1oz Copper PCB Layout
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
Product Details
The MAXM38643A EMGA evaluation kit (EV kit) evaluates the MAXM38643A IC in an EMGA package. The MAXM38643A is an ultra-low quiescent current step-down DC-DC converter. The EV kit operates over an input range of 1.8V to 5.5V and provides resistor-configurable output voltages from 0.7V to 3.3V. The EV kit delivers up to 600mA of current. The EV kit comes with the MAXM38643AEMB+ installed.
Applications
- Bluetooth® LE Devices
- Hearables
- Portable Space-Constrained Products
- Single Li+ and Coin Cell Battery Products
- Ultra-Low-Power IoT, NB IoT
- Wearables
- Wired, Wireless Products
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAXM38643AEVKEMGA: Evaluation Kit for the MAXM38643 Data Sheet (Rev. 0)8/19/2021PDF322K