Overview
Features and Benefits
- Highly-Integrated Solution with Built-In Shielded Inductor
- Wide 7.5V to 60V Input Range
- Programmed 5V Output, up to 1.5A Output Current
- High 92% Efficiency (VIN = 12V, VOUT = 5V at 0.5A)
- 900kHz Switching Frequency
- Enable/UVLO Input, Resistor-Programmable UVLO Threshold
- Programmed 1ms Soft-Start Time
- PWM Mode of Operation
- Open-Drain Active-Low RESET Output
- External Frequency Synchronization
- Overcurrent and Overtemperature Protection
- Low-Profile, Surface-Mount Components
- Proven PCB Layout
- Fully Assembled and Tested
- CISPR-22 Class B Compliant
Product Details
The MAXM17575 5V output evaluation kit (EV kit) provides a proven design to evaluate the MAXM17575 highvoltage, high-efficiency, synchronous step-down DC-DC power module. The EV kit is preset for 5V output at load currents up to 1.5A and features a 900kHz switching frequency for optimum efficiency and component size. The EV kit features an adjustable input undervoltage lockout, adjustable soft-start, open-drain active-low RESET signal, and external frequency synchronization. The MAXM17575 module data sheet provides a complete description of the part that should be read in conjunction with this data sheet prior to operating the EV kit. For full features, benefits and parameters of the MAXM17575 module, refer to the MAXM17575 data sheet.
Applications
- Base Station Point-of-Load Regulator
- Distributed Supply Regulation
- FPGA and DSP Point-of-Load Regulator
- HVAC and Building Contro
- Industrial Power Supplies
Applicable Parts
Documentation & Resources
-
MAXM17575EVKIT Gerber Files7/27/2023ZIP4M