Overview
Features and Benefits
- Highly Integrated Solution with Integrated Shield Inductor
- Wide 11V to 60V Input Range
- Preset 5V Output with a Fixed Resistor Divider on FB (Feedback Pin)
- Programmable Output-Voltage Feature (0.9V to 12V)
- Up to 1.7A Output Current
- High 93.3% Efficiency (VIN = 12V, VOUT = 5V at 0.74A)
- 500kHz Switching Frequency
- Enable/UVLO Input, Resistor-Programmable UVLO Threshold
- Adjustable Soft-Start Time
- Selectable PWM, PFM, or DCM Mode
- Open-Drain Active-Low RESET Output
- External Frequency Synchronization
- Overcurrent and Overtemperature Protection
- Low-Profile, Surface-Mount Components
- Lead(Pb)-Free and RoHS Compliant
- Fully Assembled and Tested
Product Details
The MAXM17505 evaluation kit (EV kit) is a demonstration circuit of the MAXM17505 high-voltage, high-efficiency, current-mode scheme, synchronous step-down DC-DC switching power module. The EV kit is designed for 5V output and delivers up to 1.7A load current from a wide input-voltage range of 11V to 60V. The EV kit switches at an optimal 500kHz switching frequency to allow the use of small component-sizes, helping to minimize solution-size while maintaining high- performance. The EV kit provides a precision-enable input, an open-drain active-low RESET output signal, and external frequency synchronization to provide a simple and reliable startup sequence and eliminate beat frequency between regulators. The EV kit also includes optional component footprints to program different output voltages, an adjustable input undervoltage-lockout, and a soft-start time to control inrush current during startup. The MAXM17505 IC data sheet provides a complete description of the part that should be read in conjunction with this data sheet prior to modifying the demo circuit.
Applications
- Distributed Supply Regulation
- FPGA and DSP Point-of-Load Regulator
- HVAC and Building Control
- Industrial Power Supplies
Applicable Parts
Documentation & Resources
-
MAXM17505EVKIT Gerber Files6/15/2023ZIP6M